Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324 40/1 C WR 143TC
Part #:0230-14896
Catalog #:324 40/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Service Factor: | 1.0 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Output RPM: | 43.8 |
| Ratio: | 40:1 | Style: | C |
| Gear Type: | Worm | Series Code: | 320PCX |
| Model Code: | 324 | Input HP: | 2.75 |
| Output Diameter (in): | 1.375 in | Overhung Load: | 1,100 |
| Ratio Range: | 40:1 | Keyway: | 3/16 x 3/32 |
| Center Distance (in): | 3.25 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Mounting Style: | C |
| Reduction: | SINGLE | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2906 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662961818225 | Weight: | 67.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

