Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324 5/1 C WR 182TC
Part #:0230-14901
Catalog #:324 5/1 C WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output RPM: | 350 |
| Service Factor: | 1.0 | Series Code: | 320PCX |
| Output Diameter (in): | 1.375 in | Input Diameter (in): | 1.125 in |
| Ratio: | 5:1 | Product Type: | RIGHT ANGLE |
| Model Code: | 324 | Gear Type: | Worm |
| Frame Size: | 180TC | Input HP: | 10 |
| Style: | C | Overhung Load: | 1,100 |
| Center Distance (in): | 3.25 | Mounting Style: | C |
| Input Style: | C-Face Quill | Keyway: | 1/4 x 1/8 |
| Ratio Range: | 5:1 | Motor Frame Size: | 180TC |
| Reduction: | SINGLE | Output Shaft Direction: | Right |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 1518 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798970103 | Weight: | 67.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

