Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324 10/1 C WR 182TC
Part #:0230-14903
Catalog #:324 10/1 C WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 320PCX | Ratio: | 10:1 |
| Product Type: | RIGHT ANGLE | Input HP: | 6.76 |
| Input Diameter (in): | 1.125 in | Gear Type: | Worm |
| Model Code: | 324 | Output Diameter (in): | 1.375 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Style: | C |
| Service Factor: | 1 | Output RPM: | 175 |
| Frame Size: | 180TC | Motor Frame Size: | 180TC |
| Center Distance (in): | 3.25 | Ratio Range: | 10:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | Right |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2084 in/lbs |
General Specifications
| UPC: | 662798970127 | Weight: | 67.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

