Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324 15/1 C WR 182TC
Part #:0230-14904
Catalog #:324 15/1 C WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 15:1 | Style: | C |
| Product Type: | RIGHT ANGLE | Output RPM: | 117 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Series Code: | 320PCX |
| Frame Size: | 180TC | Gear Type: | Worm |
| Output Diameter (in): | 1.375 in | Input HP: | 5.57 |
| Service Factor: | 1 | Model Code: | 324 |
| Input Diameter (in): | 1.125 in | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Ratio Range: | 15:1 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 2498 in/lbs |
General Specifications
| UPC: | 662798970134 | Weight: | 67.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

