Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324 30/1 C WR 182TC
Part #:0230-14907
Catalog #:324 30/1 C WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 3.56 | Service Factor: | 1.0 |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 1.125 in |
| Output RPM: | 58.3 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Model Code: | 324 | Frame Size: | 180TC |
| Ratio: | 30:1 | Output Diameter (in): | 1.375 in |
| Gear Type: | Worm | Style: | C |
| Series Code: | 320PCX | Overhung Load: | 1,100 |
| Input Style: | C-Face Quill | Ratio Range: | 30:1 |
| Mounting Style: | C | Keyway: | 1/4 x 1/8 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 180TC |
| Reduction: | SINGLE | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 2943 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798970165 | Weight: | 67.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

