Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 60/1 A WR 56C 1.438
Part #:0230-14934
Catalog #:325 60/1 A WR 56C 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Series Code: | 320PCX |
| Service Factor: | 1.0 | Frame Size: | 56C |
| Model Code: | 325 | Product Type: | RIGHT ANGLE |
| Gear Type: | Worm | Ratio: | 60:1 |
| Output Diameter (in): | 1.438 in | Output RPM: | 29.2 |
| Input HP: | 1.85 | Style: | A |
| Input Diameter (in): | 0.625 in | Keyway: | 3/16 x 3/32 |
| Center Distance (in): | 3.25 | Input Style: | C-Face Quill |
| Ratio Range: | 60:1 | Motor Frame Size: | 56C |
| Mounting Style: | A | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2706 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961760944 | Weight: | 70.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

