Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 30/1 A WR 56C 1.938
Part #:0230-14943
Catalog #:325 30/1 A WR 56C 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Frame Size: | 56C |
| Output RPM: | 58.3 | Input HP: | 3.56 |
| Series Code: | 320PCX | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Style: | A |
| Ratio: | 30:1 | Output Diameter (in): | 1.938 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Model Code: | 325 |
| Product Type: | RIGHT ANGLE | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Ratio Range: | 30:1 |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2943 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961819277 | Weight: | 70.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

