Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 50/1 A WR 56C 1.938
Part #:0230-14945
Catalog #:325 50/1 A WR 56C 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.938 in | Frame Size: | 56C |
| Gear Type: | Worm | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output RPM: | 35 | Input HP: | 2.25 |
| Series Code: | 320PCX | Model Code: | 325 |
| Input Diameter (in): | 0.625 in | Ratio: | 50:1 |
| Product Type: | RIGHT ANGLE | Service Factor: | 1.0 |
| Style: | A | Ratio Range: | 50:1 |
| Mounting Style: | A | Center Distance (in): | 3.25 |
| Keyway: | 3/16 x 3/32 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 2851 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 70.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

