Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 100/1 A WR 56C 1.938
Part #:0230-14948
Catalog #:325 100/1 A WR 56C 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 0.8 | Input Diameter (in): | 0.625 in |
| Series Code: | 320PCX | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Model Code: | 325 | Output RPM: | 17.5 |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Frame Size: | 56C | Ratio: | 100:1 |
| Style: | A | Output Diameter (in): | 1.938 in |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Ratio Range: | 100:1 to 250:1 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1740 in/lbs |
General Specifications
| Weight: | 70.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

