Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 5/1 A WR 56C 2.000
Part #:0230-14949
Catalog #:325 5/1 A WR 56C 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A | Output RPM: | 350 |
| Service Factor: | 1 | Output Diameter (in): | 2.000 in |
| Series Code: | 320PCX | Gear Type: | Worm |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio: | 5:1 |
| Frame Size: | 56C | Model Code: | 325 |
| Product Type: | RIGHT ANGLE | Input HP: | 10 |
| Input Diameter (in): | 0.625 in | Center Distance (in): | 3.25 |
| Motor Frame Size: | 56C | Ratio Range: | 5:1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1518 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961819307 | Weight: | 70.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

