Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 10/1 A WR 56C 2.000
Part #:0230-14951
Catalog #:325 10/1 A WR 56C 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 6.76 | Model Code: | 325 |
| Series Code: | 320PCX | Output Diameter (in): | 2.000 in |
| Service Factor: | 1 | Ratio: | 10:1 |
| Output RPM: | 175 | Frame Size: | 56C |
| Input Diameter (in): | 0.625 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Product Type: | RIGHT ANGLE | Gear Type: | Worm |
| Style: | A | Ratio Range: | 10:1 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2084 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961819314 | Weight: | 70.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

