Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 15/1 A WR 56C 2.000
Part #:0230-14952
Catalog #:325 15/1 A WR 56C 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Style: | A |
| Output RPM: | 117 | Series Code: | 320PCX |
| Output Diameter (in): | 2.000 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Type: | RIGHT ANGLE | Model Code: | 325 |
| Input HP: | 5.57 | Ratio: | 15:1 |
| Frame Size: | 56C | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Motor Frame Size: | 56C |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2498 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961819321 | Weight: | 70.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

