Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 30/1 A WR 56C 2.188
Part #:0230-14967
Catalog #:325 30/1 A WR 56C 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output RPM: | 58.3 |
| Product Type: | RIGHT ANGLE | Series Code: | 320PCX |
| Frame Size: | 56C | Input Diameter (in): | 0.625 in |
| Style: | A | Output Diameter (in): | 2.188 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Model Code: | 325 | Ratio: | 30:1 |
| Input HP: | 3.56 | Ratio Range: | 30:1 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2943 in/lbs |
General Specifications
| UPC: | 662798970769 | Weight: | 70.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

