Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 50/1 A WR 56C 2.188
Part #:0230-14969
Catalog #:325 50/1 A WR 56C 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Input HP: | 2.25 |
| Series Code: | 320PCX | Model Code: | 325 |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Frame Size: | 56C |
| Ratio: | 50:1 | Style: | A |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output RPM: | 35 |
| Output Diameter (in): | 2.188 in | Motor Frame Size: | 56C |
| Center Distance (in): | 3.25 | Input Style: | C-Face Quill |
| Ratio Range: | 50:1 | Output Torque Rating (in-lb): | 2851 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798970783 | Weight: | 70.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

