Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 5/1 A WR 143TC 1.438
Part #:0230-14973
Catalog #:325 5/1 A WR 143TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 5:1 | Input Diameter (in): | 0.875 in |
| Input HP: | 10 | Series Code: | 320PCX |
| Model Code: | 325 | Output Diameter (in): | 1.438 in |
| Output RPM: | 350 | Gear Type: | Worm |
| Style: | A | Product Type: | RIGHT ANGLE |
| Frame Size: | 140TC | Service Factor: | 1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio Range: | 5:1 |
| Motor Frame Size: | 140TC | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1518 in/lbs |
General Specifications
| Weight: | 70.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

