Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 7.5/1 A WR 143TC 1.438
Part #:0230-14974
Catalog #:325 7.5/1 A WR 143TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Series Code: | 320PCX |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.438 in |
| Input HP: | 8.38 | Style: | A |
| Model Code: | 325 | Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output RPM: | 233 | Ratio: | 7.5:1 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Center Distance (in): | 3.25 | Input Style: | C-Face Quill |
| Ratio Range: | 7.5:1 | Output Torque Rating (in-lb): | 1951 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 70.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

