Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 10/1 A WR 143TC 1.438
Part #:0230-14975
Catalog #:325 10/1 A WR 143TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.438 in | Style: | A |
| Service Factor: | 1 | Model Code: | 325 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Frame Size: | 140TC |
| Product Type: | RIGHT ANGLE | Output RPM: | 175 |
| Ratio: | 10:1 | Gear Type: | Worm |
| Input HP: | 6.76 | Input Diameter (in): | 0.875 in |
| Series Code: | 320PCX | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Ratio Range: | 10:1 | Output Torque Rating (in-lb): | 2084 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798970844 | Weight: | 70.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

