Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 15/1 A WR 143TC 1.438
Part #:0230-14976
Catalog #:325 15/1 A WR 143TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Input HP: | 5.57 | Service Factor: | 1 |
| Output RPM: | 117 | Style: | A |
| Frame Size: | 140TC | Model Code: | 325 |
| Ratio: | 15:1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input Diameter (in): | 0.875 in | Series Code: | 320PCX |
| Product Type: | RIGHT ANGLE | Center Distance (in): | 3.25 |
| Ratio Range: | 15:1 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2498 in/lbs |
General Specifications
| UPC: | 662798970851 | Weight: | 70.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

