Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 30/1 A WR 143TC 1.438
Part #:0230-14979
Catalog #:325 30/1 A WR 143TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 3.56 | Output RPM: | 58.3 |
| Series Code: | 320PCX | Service Factor: | 1.0 |
| Input Diameter (in): | 0.875 in | Ratio: | 30:1 |
| Model Code: | 325 | Frame Size: | 140TC |
| Product Type: | RIGHT ANGLE | Gear Type: | Worm |
| Style: | A | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output Diameter (in): | 1.438 in | Keyway: | 3/16 x 3/32 |
| Ratio Range: | 30:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Mounting Style: | A |
| Center Distance (in): | 3.25 | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 2943 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961775726 | Weight: | 70.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

