Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 50/1 A WR 143TC 1.438
Part #:0230-14981
Catalog #:325 50/1 A WR 143TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 325 | Product Type: | RIGHT ANGLE |
| Output RPM: | 35 | Service Factor: | 1 |
| Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Series Code: | 320PCX | Style: | A |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Input HP: | 2.25 | Ratio: | 50:1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio Range: | 50:1 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 2851 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961819062 | Weight: | 70.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

