Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 60/1 A WR 143TC 1.438
Part #:0230-14982
Catalog #:325 60/1 A WR 143TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Input Diameter (in): | 0.875 in | Product Type: | RIGHT ANGLE |
| Model Code: | 325 | Style: | A |
| Gear Type: | Worm | Series Code: | 320PCX |
| Input HP: | 1.85 | Output Diameter (in): | 1.438 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Service Factor: | 1 |
| Frame Size: | 140TC | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2706 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961819079 | Weight: | 70.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

