Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 100/1 A WR 143TC 1.438
Part #:0230-14984
Catalog #:325 100/1 A WR 143TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 140TC | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Product Type: | RIGHT ANGLE | Series Code: | 320PCX |
| Input Diameter (in): | 0.875 in | Style: | A |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Input HP: | 0.8 |
| Ratio: | 100:1 | Model Code: | 325 |
| Output RPM: | 17.5 | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Ratio Range: | 100:1 to 250:1 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1740 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 70.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

