Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 5/1 A WR 143TC 1.938
Part #:0230-14985
Catalog #:325 5/1 A WR 143TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A | Model Code: | 325 |
| Series Code: | 320PCX | Input Diameter (in): | 0.875 in |
| Frame Size: | 140TC | Output Diameter (in): | 1.938 in |
| Gear Type: | Worm | Output RPM: | 350 |
| Input HP: | 10 | Ratio: | 5:1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Ratio Range: | 5:1 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1518 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961751423 | Weight: | 70.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

