Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 20/1 A WR 143TC 2.000
Part #:0230-15001
Catalog #:325 20/1 A WR 143TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Frame Size: | 140TC |
| Output Diameter (in): | 2.000 in | Gear Type: | Worm |
| Style: | A | Model Code: | 325 |
| Input HP: | 4.59 | Ratio: | 20:1 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Series Code: | 320PCX | Product Type: | RIGHT ANGLE |
| Output RPM: | 87.5 | Ratio Range: | 20:1 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2686 in/lbs |
General Specifications
| UPC: | 662961818997 | Weight: | 70.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

