Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 30/1 A WR 143TC 2.000
Part #:0230-15003
Catalog #:325 30/1 A WR 143TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 140TC | Output RPM: | 58.3 |
| Style: | A | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Model Code: | 325 | Series Code: | 320PCX |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Input HP: | 3.56 | Output Diameter (in): | 2.000 in |
| Input Diameter (in): | 0.875 in | Ratio: | 30:1 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Ratio Range: | 30:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2943 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961819017 | Weight: | 70.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

