Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 40/1 A WR 143TC 2.188
Part #:0230-15016
Catalog #:325 40/1 A WR 143TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 320PCX | Product Type: | RIGHT ANGLE |
| Style: | A | Output RPM: | 43.8 |
| Model Code: | 325 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Ratio: | 40:1 |
| Gear Type: | Worm | Frame Size: | 140TC |
| Input HP: | 2.75 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output Diameter (in): | 2.188 in | Ratio Range: | 40:1 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 2906 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 70.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

