Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 10/1 A WR 182TC 1.438
Part #:0230-15023
Catalog #:325 10/1 A WR 182TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Model Code: | 325 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output Diameter (in): | 1.438 in | Style: | A |
| Input Diameter (in): | 1.125 in | Series Code: | 320PCX |
| Output RPM: | 175 | Input HP: | 6.76 |
| Gear Type: | Worm | Ratio: | 10:1 |
| Frame Size: | 180TC | Motor Frame Size: | 180TC |
| Center Distance (in): | 3.25 | Ratio Range: | 10:1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2084 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 70.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

