Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 15/1 A WR 182TC 1.438
Part #:0230-15024
Catalog #:325 15/1 A WR 182TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 15:1 | Service Factor: | 1 |
| Gear Type: | Worm | Style: | A |
| Input HP: | 5.57 | Frame Size: | 180TC |
| Input Diameter (in): | 1.125 in | Output Diameter (in): | 1.438 in |
| Model Code: | 325 | Output RPM: | 117 |
| Series Code: | 320PCX | Product Type: | RIGHT ANGLE |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio Range: | 15:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2498 in/lbs |
General Specifications
| UPC: | 662961819932 | Weight: | 70.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

