Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 50/1 A WR 182TC 1.438
Part #:0230-15029
Catalog #:325 50/1 A WR 182TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 2.25 | Gear Type: | Worm |
| Service Factor: | 1.0 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.438 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Frame Size: | 180TC | Series Code: | 320PCX |
| Ratio: | 50:1 | Model Code: | 325 |
| Output RPM: | 35 | Style: | A |
| Input Diameter (in): | 1.125 in | Mounting Style: | A |
| Ratio Range: | 50:1 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Keyway: | 1/4 x 1/8 | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2851 in/lbs |
General Specifications
| UPC: | 662961751430 | Weight: | 70.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

