Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 5/1 A WR 182TC 1.938
Part #:0230-15033
Catalog #:325 5/1 A WR 182TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 10 | Gear Type: | Worm |
| Series Code: | 320PCX | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output Diameter (in): | 1.938 in | Style: | A |
| Frame Size: | 180TC | Model Code: | 325 |
| Output RPM: | 350 | Input Diameter (in): | 1.125 in |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Ratio: | 5:1 | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Ratio Range: | 5:1 | Output Torque Rating (in-lb): | 1518 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961819970 | Weight: | 70.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

