Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 50/1 A WR 182TC 1.938
Part #:0230-15041
Catalog #:325 50/1 A WR 182TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.125 in | Gear Type: | Worm |
| Model Code: | 325 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input HP: | 2.25 | Frame Size: | 180TC |
| Ratio: | 50:1 | Product Type: | RIGHT ANGLE |
| Series Code: | 320PCX | Service Factor: | 1 |
| Output Diameter (in): | 1.938 in | Output RPM: | 35 |
| Style: | A | Motor Frame Size: | 180TC |
| Center Distance (in): | 3.25 | Ratio Range: | 50:1 |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 2851 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961819918 | Weight: | 70.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

