Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 10/1 A WR 182TC 2.000
Part #:0230-15047
Catalog #:325 10/1 A WR 182TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.125 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output RPM: | 175 | Product Type: | RIGHT ANGLE |
| Input HP: | 6.76 | Style: | A |
| Model Code: | 325 | Ratio: | 10:1 |
| Output Diameter (in): | 2.000 in | Series Code: | 320PCX |
| Gear Type: | Worm | Service Factor: | 1.0 |
| Frame Size: | 180TC | Motor Frame Size: | 180TC |
| Keyway: | 1/4 x 1/8 | Ratio Range: | 10:1 |
| Center Distance (in): | 3.25 | Input Style: | C-Face Quill |
| Mounting Style: | A | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2084 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961819550 | Weight: | 70.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

