Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 40/1 A WR 182TC 2.000
Part #:0230-15052
Catalog #:325 40/1 A WR 182TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 325 | Input HP: | 2.75 |
| Service Factor: | 1 | Frame Size: | 180TC |
| Output RPM: | 43.8 | Series Code: | 320PCX |
| Ratio: | 40:1 | Input Diameter (in): | 1.125 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Gear Type: | Worm |
| Output Diameter (in): | 2.000 in | Style: | A |
| Product Type: | RIGHT ANGLE | Ratio Range: | 40:1 |
| Center Distance (in): | 3.25 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2906 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798971605 | Weight: | 70.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

