Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 15/1 A WR 182TC 2.188
Part #:0230-15060
Catalog #:325 15/1 A WR 182TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 320PCX | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Ratio: | 15:1 | Input Diameter (in): | 1.125 in |
| Input HP: | 5.57 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 2.188 in | Model Code: | 325 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output RPM: | 117 | Frame Size: | 180TC |
| Style: | A | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Center Distance (in): | 3.25 |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2498 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 70.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

