Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 50/1 A WR 182TC 2.188
Part #:0230-15065
Catalog #:325 50/1 A WR 182TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 35 | Ratio: | 50:1 |
| Output Diameter (in): | 2.188 in | Service Factor: | 1 |
| Series Code: | 320PCX | Model Code: | 325 |
| Input Diameter (in): | 1.125 in | Input HP: | 2.25 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Gear Type: | Worm |
| Product Type: | RIGHT ANGLE | Frame Size: | 180TC |
| Style: | A | Center Distance (in): | 3.25 |
| Motor Frame Size: | 180TC | Ratio Range: | 50:1 |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 2851 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 70.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

