Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 15/1 A WR 213TC 1.438
Part #:0230-15072
Catalog #:325 15/1 A WR 213TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 325 | Ratio: | 15:1 |
| Style: | A | Frame Size: | 210TC |
| Input Diameter (in): | 1.375 in | Output Diameter (in): | 1.438 in |
| Input HP: | 5.57 | Gear Type: | Worm |
| Service Factor: | 1 | Output RPM: | 117 |
| Series Code: | 320PCX | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Product Type: | RIGHT ANGLE | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Ratio Range: | 15:1 |
| Motor Frame Size: | 210TC | Output Torque Rating (in-lb): | 2498 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 70.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

