Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 50/1 A WR 213TC 1.438
Part #:0230-15077
Catalog #:325 50/1 A WR 213TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 325 | Service Factor: | 1 |
| Ratio: | 50:1 | Output RPM: | 35 |
| Input Diameter (in): | 1.375 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Gear Type: | Worm | Frame Size: | 210TC |
| Output Diameter (in): | 1.438 in | Style: | A |
| Input HP: | 2.25 | Series Code: | 320PCX |
| Product Type: | RIGHT ANGLE | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2851 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 70.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

