Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 20/1 A WR 213TC 2.000
Part #:0230-15097
Catalog #:325 20/1 A WR 213TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 87.5 | Frame Size: | 210TC |
| Series Code: | 320PCX | Model Code: | 325 |
| Service Factor: | 1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Style: | A | Output Diameter (in): | 2.000 in |
| Input Diameter (in): | 1.375 in | Input HP: | 4.59 |
| Gear Type: | Worm | Ratio: | 20:1 |
| Product Type: | RIGHT ANGLE | Center Distance (in): | 3.25 |
| Motor Frame Size: | 210TC | Ratio Range: | 20:1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2686 in/lbs |
General Specifications
| Weight: | 70.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

