Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 7.5/1 A WR 213TC 2.188
Part #:0230-15106
Catalog #:325 7.5/1 A WR 213TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.375 in | Model Code: | 325 |
| Output RPM: | 233 | Service Factor: | 1 |
| Ratio: | 7.5:1 | Style: | A |
| Frame Size: | 210TC | Output Diameter (in): | 2.188 in |
| Input HP: | 8.38 | Gear Type: | Worm |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Product Type: | RIGHT ANGLE |
| Series Code: | 320PCX | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1951 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 70.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

