Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 50/1 A WR 213TC 2.188
Part #:0230-15113
Catalog #:325 50/1 A WR 213TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.375 in | Input HP: | 2.25 |
| Ratio: | 50:1 | Output Diameter (in): | 2.188 in |
| Service Factor: | 1 | Model Code: | 325 |
| Frame Size: | 210TC | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Style: | A | Gear Type: | Worm |
| Product Type: | RIGHT ANGLE | Series Code: | 320PCX |
| Output RPM: | 35 | Input Style: | C-Face Quill |
| Ratio Range: | 50:1 | Motor Frame Size: | 210TC |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2851 in/lbs |
General Specifications
| Weight: | 70.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

