Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 80/1 A WR 213TC 2.188
Part #:0230-15115
Catalog #:325 80/1 A WR 213TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A | Product Type: | RIGHT ANGLE |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Series Code: | 320PCX |
| Output Diameter (in): | 2.188 in | Service Factor: | 1 |
| Model Code: | 325 | Input Diameter (in): | 1.375 in |
| Output RPM: | 21.9 | Frame Size: | 210TC |
| Gear Type: | Worm | Ratio: | 80:1 |
| Input HP: | 1.2 | Motor Frame Size: | 210TC |
| Ratio Range: | 80:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Output Torque Rating (in-lb): | 2221 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 70.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

