Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 30/1 L WR 56C 1.438
Part #:0230-15123
Catalog #:326 30/1 L WR 56C 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 3.56 | Output Diameter (in): | 1.438 in |
| Style: | L | Series Code: | 320PCX |
| Input Diameter (in): | 0.625 in | Frame Size: | 56C |
| Output RPM: | 58.3 | Gear Type: | Worm |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Service Factor: | 1.0 |
| Model Code: | 326 | Product Type: | RIGHT ANGLE |
| Ratio: | 30:1 | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Ratio Range: | 30:1 |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Mounting Style: | L | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2943 in/lbs |
General Specifications
| UPC: | 662961819611 | Weight: | 74.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

