Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 50/1 L WR 56C 1.438
Part #:0230-15125
Catalog #:326 50/1 L WR 56C 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 50:1 | Series Code: | 320PCX |
| Style: | L | Service Factor: | 1 |
| Input HP: | 2.25 | Gear Type: | Worm |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Frame Size: | 56C |
| Output Diameter (in): | 1.438 in | Output RPM: | 35 |
| Model Code: | 326 | Input Diameter (in): | 0.625 in |
| Product Type: | RIGHT ANGLE | Motor Frame Size: | 56C |
| Center Distance (in): | 3.25 | Ratio Range: | 50:1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2851 in/lbs |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

