Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 5/1 L WR 56C 1.938
Part #:0230-15129
Catalog #:326 5/1 L WR 56C 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 350 | Service Factor: | 1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Style: | L |
| Model Code: | 326 | Frame Size: | 56C |
| Product Type: | RIGHT ANGLE | Series Code: | 320PCX |
| Input Diameter (in): | 0.625 in | Input HP: | 10 |
| Ratio: | 5:1 | Output Diameter (in): | 1.938 in |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1518 in/lbs |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

