Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 40/1 L WR 56C 1.938
Part #:0230-15136
Catalog #:326 40/1 L WR 56C 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Ratio: | 40:1 |
| Series Code: | 320PCX | Frame Size: | 56C |
| Output RPM: | 43.8 | Input HP: | 2.75 |
| Model Code: | 326 | Input Diameter (in): | 0.625 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Style: | L |
| Output Diameter (in): | 1.938 in | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2906 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961819475 | Weight: | 74.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

