Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 80/1 L WR 56C 1.938
Part #:0230-15139
Catalog #:326 80/1 L WR 56C 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.938 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output RPM: | 21.9 |
| Series Code: | 320PCX | Gear Type: | Worm |
| Service Factor: | 1 | Input HP: | 1.2 |
| Ratio: | 80:1 | Frame Size: | 56C |
| Input Diameter (in): | 0.625 in | Model Code: | 326 |
| Style: | L | Ratio Range: | 80:1 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2221 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

