Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 25/1 L WR 56C 2.000
Part #:0230-15146
Catalog #:326 25/1 L WR 56C 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | L | Model Code: | 326 |
| Gear Type: | Worm | Ratio: | 25:1 |
| Input HP: | 3.92 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output Diameter (in): | 2.000 in | Series Code: | 320PCX |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.625 in |
| Frame Size: | 56C | Service Factor: | 1.0 |
| Output RPM: | 70 | Mounting Style: | L |
| Input Style: | C-Face Quill | Ratio Range: | 25:1 |
| Keyway: | 3/16 x 3/32 | Center Distance (in): | 3.25 |
| Motor Frame Size: | 56C | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2805 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961819499 | Weight: | 74.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

