Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 50/1 L WR 56C 2.000
Part #:0230-15149
Catalog #:326 50/1 L WR 56C 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 320PCX | Gear Type: | Worm |
| Input HP: | 2.25 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 2.000 in |
| Style: | L | Frame Size: | 56C |
| Model Code: | 326 | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Output RPM: | 35 |
| Ratio: | 50:1 | Input Style: | C-Face Quill |
| Ratio Range: | 50:1 | Center Distance (in): | 3.25 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2851 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

