Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 15/1 L WR 56C 2.188
Part #:0230-15156
Catalog #:326 15/1 L WR 56C 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | L | Ratio: | 15:1 |
| Input HP: | 5.57 | Input Diameter (in): | 0.625 in |
| Output RPM: | 117 | Frame Size: | 56C |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output Diameter (in): | 2.188 in |
| Product Type: | RIGHT ANGLE | Series Code: | 320PCX |
| Gear Type: | Worm | Model Code: | 326 |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Ratio Range: | 15:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2498 in/lbs |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

