Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 326 50/1 L WR 143TC 1.438
Part #:0230-15173
Catalog #:326 50/1 L WR 143TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 35 | Style: | L |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Gear Type: | Worm |
| Product Type: | RIGHT ANGLE | Series Code: | 320PCX |
| Model Code: | 326 | Ratio: | 50:1 |
| Frame Size: | 140TC | Input HP: | 2.25 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Center Distance (in): | 3.25 | Ratio Range: | 50:1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2851 in/lbs |
General Specifications
| UPC: | 662961819819 | Weight: | 74.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

